Destaco Logo

98W03-210 - Synchronous Motor With 400V-Brake

Visit Product Series:

98W

Unit View

Dimensions / Applications

  • Weight (lb)101.2
  • Product ApplicationCLAMPING

Technical Details

  • Holding Torque (Max) (ft-lb)1475
  • Maximum Output Torque (ft lb)4425
  • Hard StopNo
  • Hard StopNo
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeElectronic Pivot Unit
  • Spindle Included?No