Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Electric Clamping
Electric Pivot Units
98W
98W03-210A0-00-0 - Electronic Pivot Unit
98W03-210A0-00-0 - Electronic Pivot Unit
Email product details
Visit Product Series:
98W
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
101.2
Product Application
CLAMPING
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Electronic Pivot Unit
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
98W Series
98W03-210B0-00-0 - Electronic Pivot Unit
Add to quote
Explore
98W Series
98W03-210C1-00-0 - Electronic Pivot Unit
Add to quote
Explore