Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
AC MOTOR DRIVES – PROGRAMMABLE & CONFIGURABLE DRIVES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Indexers
AC-Motor Drives-Group
AC-Motor Drives
92B91475600000 - Power Flex 523 5Hp 480/3 Frame B Ip20 Open
92B91475600000 - Power Flex 523 5Hp 480/3 Frame B Ip20 Open
Email product details
Visit Product Series:
AC-Motor Drives
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Motor Power (hp)
5
Output
Shaft
Safe Torque-off
No
Supplied?
No
Product Information
Brand
Camco
Product Type
PowerFlex - AC Drive
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
AC Motor Drives
92B91472500000 - Powerflex® 525 - Ac Drive
Add to quote
Explore
AC Motor Drives
92B91471200000 - Powerflex® 525 - Ac Drive
Add to quote
Explore