
Unit View
Dimensions / Applications
- Length (in)6.12
- Weight (lb)0.94
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)200
- Spindle Included?No
- Supplied?No
- Tube Size25 mm
Product Information
- BrandDESTACO
- FinishBlue
- MaterialAluminum
- Product TypeSwivel Arm