
Unit View
Dimensions / Applications
- Length (in)6.86
- Weight (lb)1.02
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)200
- Spindle Included?No
- Supplied?No
- Tube Size1.00 in
Product Information
- BrandDESTACO
- FinishSilver
- MaterialAluminum
- Product TypeBall End Swivel