Destaco Logo
CPI-800-1-SA - Swivel Arm

Visit Product Series:

Accessory Mounting Swivel Arms

Unit View

Dimensions / Applications

  • Length (in)8.36
  • Weight (lb)1.13
  • Product ApplicationHANDLING

Technical Details

  • Apple Core (in)0.75
  • Maximum Static Clamp Load (ft lb)200
  • Apple Core Size19
  • Spindle Included?No
  • Supplied?No
  • Tube Size1.00 in

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeSwivel Arm