

Unit View
Dimensions / Applications
- Length (in)1.87
- Weight (lb)0.51
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)111
- MountingB112 Spherical Ball Mount
- Supplied?No
- Tube Size1.00 in
Product Information
- BrandDESTACO
- FinishSilver
- MaterialAluminum
- Product TypeSwivel Arm Accessory Mount
- Spindle Included?No