

AC-SA10-100-B112-06Accessory Clamp Extended 25.4mm (1In) To 28.58mm (1.13 inch) Sphere X 150mm (5.9In) Lg.
Unit View
Dimensions / Applications
- Length (in)5.9
- Weight (lb)0.93
Technical Details
- Maximum Static Clamp Load (ft lb)111
- MountingB112 Spherical Ball Mount
- Supplied?No
- Tube Size1.00 in
Product Information
- BrandDESTACO
- FinishSilver
- MaterialAluminum
- Product TypeSwivel Arm Accessory Mount
- Spindle Included?No