Destaco Logo
AC-SA25-25M-B112-100 - Accessories For Mount Swivel Arms

AC-SA25-25M-B112-100Accessories For Mount Swivel Arms

Unit View

Dimensions / Applications

  • Length (in)3.94
  • Weight (lb)0.73

Technical Details

  • Maximum Static Clamp Load (ft lb)111
  • MountingB112 Spherical Ball Mount
  • Supplied?No
  • Tube Size25 mm

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeAccessories For Mount Swivel Arms
  • Spindle Included?No