

Unit View
Dimensions / Applications
- Length (in)2.95
- Weight (lb)0.64
Technical Details
- Maximum Static Clamp Load (ft lb)111
- MountingB112 Spherical Ball Mount
- Supplied?No
- Tube Size25 mm
Product Information
- BrandDESTACO
- FinishSilver
- MaterialAluminum
- Product TypeAccessories For Mount Swivel Arms
- Spindle Included?No