Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
Angular Grippers
Angular Grippers-DCT-CT / CT
CT-40M-BR - Angular Gripper Range Ct
CT-40M-BR - Angular Gripper Range Ct
Email product details
Visit Product Series:
Angular Grippers-DCT-CT / CT
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
5.87
Weight (lb)
2.6
Technical Details
Accuracy (±in)
0.0036
Cylinder Bore (in)
1.57
Displacement (in³)
3.173
Grip Force (lbf)
100.0
Maximum Finger Length (in)
6.0
Pressure Range (psi)
40-100
Repeatability (±in)
0.002
Spring Assist
No
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Show More
Product Information
Accessories
KP-CT-40-BR|SLKT-164|SLKT-164V|OISP-017|OISP-017-C|OISN-017-C|OISN-017|VLVF-005|CABL-018|CABL-014|CABL-010|CABL-013|OISA-005|OISA-004
Brand
Robohand
Product Type
Angular Pneumatic Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DCT / CT Series
CT-40M-SD-BR - Angular Pneumatic Gripper
Add to quote
Explore
DCT / CT Series
CT-40M - Angular Pneumatic Gripper
Add to quote
Explore