Destaco Logo

2-JAW ANGULAR GRIPPERS – DCT|CT SERIES

Default Image

CT-40M-RE - Dct /Ct Angular Gripper

Visit Product Series:

Angular Grippers-DCT-CT / CT

Unit View

Dimensions / Applications

  • Length (in)5.87
  • Weight (lb)3.06
  • Product ApplicationGRIPPING
  • Protection ClassIP43

Technical Details

  • Accuracy (±in)0.0036
  • Cylinder Bore (in)1.57
  • Displacement (in³)3.173
  • Grip Force (lbf)133.0
  • Maximum Finger Length (in)7.0
  • Pressure Range (psi)60-100
  • Repeatability (±in)0.002
  • Imperial or Metric ProductMetric
  • Spring AssistYes
  • Supplied?No

Product Information

  • AccessoriesKP-CT-40-BR|SLKT-164|SLKT-164V|OISP-017|OISP-017-C|OISN-017-C|OISN-017|VLVF-005|CABL-018|CABL-014|CABL-010|CABL-013|OISA-005|OISA-004
  • BrandRobohand
  • Product TypeAngular Pneumatic Gripper
  • Spindle Included?No

Related Products