
2-JAW ANGULAR GRIPPERS – DCT|CT SERIES

Unit View
Dimensions / Applications
- Length (in)5.87
- Weight (lb)2.6
Technical Details
- Accuracy (±in)0.0036
- Cylinder Bore (in)1.57
- Displacement (in³)3.173
- Grip Force (lbf)100.0
- Maximum Finger Length (in)6.0
- Pressure Range (psi)40-100
- Repeatability (±in)0.002
- Spring AssistNo
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesKP-CT-40-BR|SLKT-164|SLKT-164V|OISP-017|OISP-017-C|OISN-017-C|OISN-017|VLVF-005|CABL-018|CABL-014|CABL-010|CABL-013|OISA-005|OISA-004
- BrandRobohand
- Handle ColorRed
- Product TypeAngular Pneumatic Gripper
- Spindle Included?No
Related Products
DCT / CT Series
CT-40M - Angular Pneumatic Gripper, 180°
%3Afill(white)%2Fcatsy.1004%2FDCT%2BFamily%2B-%2B841.jpg%2Frename%2FDCT%2BFamily%2B-%2B841.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FDCT%2BFamily.tif%2Frename%2FDCT%2BFamily.png&w=3840&q=75)