Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
2-JAW ANGULAR GRIPPERS – DCT|CT SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
Angular Grippers
Angular Grippers-DCT-CT / CT
CT-50M-RE-SD -
CT-50M-RE-SD -
Email product details
Visit Product Series:
Angular Grippers-DCT-CT / CT
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
7.09
Weight (lb)
4.87
Product Application
GRIPPING
Technical Details
Accuracy (±in)
0.0036
Cylinder Bore (in)
1.97
Displacement (in³)
5.614
Grip Force (lbf)
201.0
Maximum Finger Length (in)
9.5
Pressure Range (psi)
60-100
Repeatability (±in)
0.002
Spring Assist
Yes
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Show More
Product Information
Accessories
OISP-017|OISP-017-C|OISN-017-C|OISN-017|VLVF-005|CABL-018|CABL-014|KP-CT-50-BR|SLKT-165|SLKT-165V|CABL-010|CABL-013|OISA-005|OISA-004
Brand
Robohand
Product Type
Angular Pneumatic Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DCT / CT Series
CT-50M-RE - Angular Pneumatic Gripper
Add to quote
Explore
DCT / CT Series
CT-32M-RE-SD - Angular Gripper Range Ct
Add to quote
Explore