
2-JAW ANGULAR GRIPPERS – DCT|CT SERIES

Unit View
Dimensions / Applications
- Length (in)7.09
- Weight (lb)4.87
Technical Details
- Accuracy (±in)0.0036
- Cylinder Bore (in)1.97
- Displacement (in³)5.614
- Grip Force (lbf)201.0
- Maximum Finger Length (in)9.5
- Pressure Range (psi)60-100
- Repeatability (±in)0.002
- Spring AssistYes
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesOISP-017|OISP-017-C|OISN-017-C|OISN-017|VLVF-005|CABL-018|CABL-014|KP-CT-50-BR|SLKT-165|SLKT-165V|CABL-010|CABL-013|OISA-005|OISA-004
- BrandRobohand
- Handle ColorRed
- Product TypeAngular Pneumatic Gripper
- Spindle Included?No
Related Products
DCT / CT Series
CT-50M-RE - Angular Pneumatic Gripper, 180°
%3Afill(white)%2Fcatsy.1004%2FDCT%2BFamily.tif%2Frename%2FDCT%2BFamily.png&w=3840&q=75)