
2-JAW ANGULAR GRIPPERS – DCT|CT SERIES

Unit View
Dimensions / Applications
- Length (in)3.19
- Weight (lb)0.44
- Product ApplicationGRIPPING
- Protection ClassIP43
Technical Details
- Accuracy (±in)0.0028
- Cylinder Bore (in)0.63
- Displacement (in³)0.251
- Grip Force (lbf)19.0
- Maximum Finger Length (in)3.0
- Pressure Range (psi)60-100
- Repeatability (±in)0.002
- Imperial or Metric ProductMetric
- Spring AssistYes
- Supplied?No
Product Information
- AccessoriesKP-DCT-16-BR|SLKT-160|SLKT-160V|SDCT16-20|OISP-014|OISN-014|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008
- BrandRobohand
- Direct ConnectYes
- Product TypeAngular Pneumatic Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FDCT%2BFamily.tif%2Frename%2FDCT%2BFamily.png&w=3840&q=75)