Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
2-JAW ANGULAR GRIPPERS – DCT|CT SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
Angular Grippers
Angular Grippers-DCT-CT / CT
DCT-20M-BR - Angular Gripper Range Dct
DCT-20M-BR - Angular Gripper Range Dct
Email product details
Visit Product Series:
Angular Grippers-DCT-CT / CT
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
3.90
Weight (lb)
0.62
Product Application
GRIPPING
Technical Details
Accuracy (±in)
0.003
Cylinder Bore (in)
0.79
Displacement (in³)
0.483
Grip Force (lbf)
25.0
Maximum Finger Length (in)
3.25
Pressure Range (psi)
40-100
Repeatability (±in)
0.002
Spring Assist
No
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Show More
Product Information
Accessories
SDCT16-20|OISP-014|OISN-014|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|KP-DCT-20-BR|SLKT-161|SLKT-161V
Brand
Robohand
Direct Connect
Yes
Product Type
Angular Pneumatic Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DCT / CT Series
DCT-20M-SD-BR - Angular Pneumatic Gripper
Add to quote
Explore
DCT / CT Series
DCT-20M - Pinza Angular 180º
Add to quote
Explore