CAM DRIVEN ANGULAR GRIPPERS - RA

Unit View
Dimensions / Applications
- Length (in)1.00
- Weight (lb)0.063
Technical Details
- Accuracy (±in)0.003
- Cylinder Bore (in)0.813
- Displacement (in³)0.063
- Grip Force (lbf)16
- Maximum Finger Length (in)1.5
- Pressure Range (psi)40-100
- Repeatability (±in)0.001
- Jaw OperationSynchronous
- Spring AssistNo
- Supplied?No
Product Information
- AccessoriesSLKT-018|SLKT-018V
- BrandRobohand
- Handle ColorRed
- Product TypeAngular Pneumatic Gripper
- Spindle Included?No
Related Products
RA-CAM Series
RA-10M - Angular Gripper
%3Afill(white)%2Fcatsy.1004%2FRA%2BFamily%2BCAM.tif%2Frename%2FRA%2BFamily%2BCAM.png&w=3840&q=75)