
CAM DRIVEN ANGULAR GRIPPERS - RA

Unit View
Dimensions / Applications
- Length (in)2.42
- Weight (lb)0.69
- Product ApplicationGRIPPING
Technical Details
- Accuracy (±in)0.005
- Cylinder Bore (in)1.25
- Displacement (in³)0.3
- Grip Force (lbf)44
- Maximum Finger Length (in)2.5
- Pressure Range (psi)40-100
- Repeatability (±in)0.003
- Jaw OperationSynchronous
- Spring AssistNo
- Supplied?No
Product Information
- AccessoriesCABL-010|CABL-013|OISA-005|OISA-004|SLKT-022|SLKT-022V|OHSP-011|OHSN-011|OFSV-001|OFSV-004
- BrandRobohand
- Product TypeAngular Pneumatic Gripper
- Spindle Included?No
Related Products
RA-CAM Series
RA-6M - Pinza Angular 2 Mordazas
%3Afill(white)%2Fcatsy.1004%2FRA%2BFamily%2BCAM.tif%2Frename%2FRA%2BFamily%2BCAM.png&w=3840&q=75)