
CAM DRIVEN ANGULAR GRIPPERS - RA

Unit View
Dimensions / Applications
- Length (in)3.60
- Weight (lb)1.8
Technical Details
- Accuracy (±in)0.005
- Cylinder Bore (in)1.75
- Displacement (in³)0.6
- Grip Force (lbf)120
- Maximum Finger Length (in)4
- Pressure Range (psi)40-100
- Repeatability (±in)0.003
- Jaw OperationSynchronous
- Spring AssistNo
- Supplied?No
Product Information
- AccessoriesCABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011|SLKT-118V|OFSV-005|OFSV-002
- BrandRobohand
- Handle ColorRed
- Product TypeAngular Pneumatic Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRA%2BFamily%2BCAM.tif%2Frename%2FRA%2BFamily%2BCAM.png&w=3840&q=75)