
CAM DRIVEN ANGULAR GRIPPERS - RA

Unit View
Dimensions / Applications
- Length (in)3.60
- Weight (lb)1.8
- Product ApplicationGRIPPING
- Protection ClassIP43
Technical Details
- Accuracy (±in)0.005
- Cylinder Bore (in)1.75
- Displacement (in³)0.6
- Grip Force (lbf)120
- Maximum Finger Length (in)4
- Pressure Range (psi)40-100
- Repeatability (±in)0.003
- Imperial or Metric ProductMetric
- Jaw OperationSynchronous
- Spring AssistNo
Product Information
- AccessoriesCABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011|SLKT-118V|OFSV-005|OFSV-002
- BrandRobohand
- MaterialAluminum
- Product TypeAngular Pneumatic Gripper
- Spindle Included?No
Related Products
RA-CAM Series
RA-7M-V - Angular Pneumatic Gripper
%3Afill(white)%2Fcatsy.1004%2FRA%2BFamily%2BCAM.tif%2Frename%2FRA%2BFamily%2BCAM.png&w=3840&q=75)