Destaco Logo

CAM DRIVEN ANGULAR GRIPPERS - RA

Default Image

RA-8M - Pinza Angular 2 Mordazas

Visit Product Series:

Angular Grippers-RA-CAM

Unit View

Dimensions / Applications

  • Length (in)4.54
  • Weight (lb)4.6
  • Product ApplicationGRIPPING
  • Protection ClassIP43

Technical Details

  • Accuracy (±in)0.005
  • Cylinder Bore (in)2.5
  • Displacement (in³)1.32
  • Grip Force (lbf)180
  • Maximum Finger Length (in)6
  • Pressure Range (psi)40-100
  • Repeatability (±in)0.003
  • Imperial or Metric ProductMetric
  • Jaw OperationSynchronous
  • Spring AssistNo

Product Information

  • AccessoriesSLKT-119|SLKT-119V|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011|OFSV-005|OFSV-002
  • BrandRobohand
  • MaterialAluminum
  • Product TypeAngular Pneumatic Gripper
  • Spindle Included?No

Related Products