
ANGULAR GRIPPERS WITH TOGGLE LOCKING MECHANISM - RA

Unit View
Dimensions / Applications
- Length (in)1.75
- Weight (lb)0.31
- Product ApplicationGRIPPING
- Protection ClassIP43
Technical Details
- Accuracy (±in)0.003
- Cylinder Bore (in)0.75
- Displacement (in³)0.11
- Grip Force (lbf)70.0
- Maximum Finger Length (in)2.0
- Pressure Range (psi)40-100
- Repeatability (±in)0.001
- Imperial or Metric ProductImperial
- Jaw OperationSynchronous
- Spring AssistNo
Product Information
- AccessoriesOISN-019|OISP-019|CABL-010|CABL-013
- BrandRobohand
- MaterialAluminum
- Product TypeAngular Pneumatic Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRA%2BFamily%2BCAM.tif%2Frename%2FRA%2BFamily%2BCAM.png&w=3840&q=75)
