Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ANGULAR GRIPPERS WITH TOGGLE LOCKING MECHANISM - RA
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
Angular Grippers
Angular Grippers-RA-TOGGLE
RA-90M-V - Angular Pneumatic Gripper
RA-90M-V - Angular Pneumatic Gripper
Email product details
Visit Product Series:
Angular Grippers-RA-TOGGLE
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
1.54
Weight (lb)
0.44
Technical Details
Accuracy (±in)
0.003
Cylinder Bore (in)
0.782
Displacement (in³)
0.46
Grip Force (lbf)
80.0
Maximum Finger Length (in)
2.0
Pressure Range (psi)
40-100
Repeatability (±in)
0.001
Jaw Operation
Synchronous
Spring Assist
No
Supplied?
No
Show More
Product Information
Accessories
OISP-011|OISN-011|CABL-010|CABL-013|VLVF-007|VLVF-008
Brand
Robohand
Handle Color
Red
Product Type
Angular Pneumatic Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RA-Toggle Series
RA-90-V - Angular Pneumatic Gripper
Add to quote
Explore
RA-Toggle Series
RA-90M - Angular Pneumatic Gripper
Add to quote
Explore