Destaco Logo

2-JAW ANGULAR GRIPPERS WITH CYLINDRICAL SPRING ASSIST - RUA

Default Image

RUA-112M-P-RE-ERUA - Angular Pneumatic Gripper

Visit Product Series:

Angular Grippers-RUA

Unit View

Dimensions / Applications

  • Weight (lb)3.75
  • Product ApplicationGRIPPING

Technical Details

  • Accuracy (±in)0.003
  • Cylinder Bore (in)2.99
  • Displacement (in³)5.19
  • Grip Force (lbf)360.0
  • Maximum Finger Length (in)7.0
  • Pressure Range (psi)30-100
  • Repeatability (±in)0.0008
  • Spring AssistOptional
  • Supplied?No
  • Temp Range Viton-30° to 150°C (-20° to 300°F)

Product Information

  • AccessoriesCABL-014|SLKT-373|SLKT-332V|SLKT-158|SLKT-375|SLKT-158V|KT15|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011
  • BrandRobohand
  • Product TypeAngular Pneumatic Gripper
  • Spindle Included?No