
2-JAW ANGULAR GRIPPERS WITH CYLINDRICAL SPRING ASSIST - RUA

Unit View
Dimensions / Applications
- Weight (lb)9.05
- Protection ClassIP54
Technical Details
- Accuracy (±in)0.003
- Cylinder Bore (in)4.13
- Displacement (in³)13.2
- Grip Force (lbf)886.0
- Maximum Finger Length (in)9.0
- Pressure Range (psi)30-100
- Repeatability (±in)0.0008
- Imperial or Metric ProductMetric
- Spring AssistOptional
- Supplied?No
Product Information
- AccessoriesCABL-014|KT15|SLKT-376|SLKT-334V|SLKT-333|SLKT-334|SLKT-378|SLKT-333V
- BrandRobohand
- Product TypeAngular Pneumatic Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRUA%2BFamily.tif%2Frename%2FRUA%2BFamily.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4072060919%2FRUA%2BFamily%2B-%2B843.jpg%2Frename%2FRUA%2BFamily%2B-%2B843.png&w=3840&q=75)