Destaco Logo

2-JAW ANGULAR GRIPPERS WITH CYLINDRICAL SPRING ASSIST - RUA

Default Image

RUA-142M-P-RE-VRUA - Angular Pneumatic Gripper

Visit Product Series:

Angular Grippers-RUA

Unit View

Dimensions / Applications

  • Weight (lb)9.05
  • Product ApplicationGRIPPING

Technical Details

  • Accuracy (±in)0.003
  • Cylinder Bore (in)4.13
  • Displacement (in³)13.2
  • Grip Force (lbf)886.0
  • Maximum Finger Length (in)9.0
  • Pressure Range (psi)30-100
  • Repeatability (±in)0.0008
  • Spring AssistOptional
  • Supplied?No
  • Temp Range Viton-30° to 150°C (-20° to 300°F)

Product Information

  • AccessoriesCABL-014|KT15|SLKT-376|SLKT-334V|SLKT-333|SLKT-334|SLKT-378|SLKT-333V
  • BrandRobohand
  • Product TypeAngular Pneumatic Gripper
  • Spindle Included?No

Related Products