Destaco Logo

2-JAW ANGULAR GRIPPERS WITH CYLINDRICAL SPRING ASSIST - RUA

Default Image

RUA-162M-PRUA - Angular Pneumatic Gripper

Visit Product Series:

Angular Grippers-RUA

Unit View

Dimensions / Applications

  • Weight (lb)14.8
  • Product ApplicationGRIPPING

Technical Details

  • Accuracy (±in)0.003
  • Cylinder Bore (in)4.72
  • Displacement (in³)19.7
  • Grip Force (lbf)853.0
  • Maximum Finger Length (in)11.0
  • Pressure Range (psi)30-100
  • Repeatability (±in)0.0008
  • Spring AssistOptional
  • Supplied?No
  • Temp Range Viton-30° to 150°C (-20° to 300°F)

Product Information

  • AccessoriesCABL-014|SLKT-379|SLKT-336V|SLKT-335|SLKT-336|SLKT-335V|KT15
  • BrandRobohand
  • Product TypeAngular Pneumatic Gripper
  • Spindle Included?No