Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
Angular Grippers
Angular Grippers-RUA
RUA-82M-P-RE-E - RUA - Angular Pneumatic Gripper
RUA-82M-P-RE-E - RUA - Angular Pneumatic Gripper
Email product details
Visit Product Series:
Angular Grippers-RUA
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
1.55
Product Application
GRIPPING
Technical Details
Accuracy (±in)
0.002
Cylinder Bore (in)
2.36
Displacement (in³)
2.14
Grip Force (lbf)
207.0
Maximum Finger Length (in)
5.0
Pressure Range (psi)
30-100
Repeatability (±in)
0.0008
Spring Assist
Optional
Supplied?
No
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Product Information
Accessories
CABL-014|KT15|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011|SLKT-371|SLKT-372|SLKT-370|SLKT-157V
Brand
Robohand
Product Type
Angular Pneumatic Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RUA Series
RUA-82M-P-RE - RUA - Angular Pneumatic Gripper
Add to quote
Explore
RUA Series
RUA-82M-P-RE-M - RUA - Angular Pneumatic Gripper
Add to quote
Explore