Destaco Logo
CPI-SA10-100-075-02 : SAxx Single-Bolt Ø25mm/1.00 Inch for Ø19.1mm [.75 Inch] Apple Core

CPI-SA10-100-075-02Single-Bolt Ø25mm/1.00 Inch for Ø19.1mm [.75 Inch] Apple Core, 2 Inch Long

Unit View

Dimensions / Applications

  • Length (in)2.38
  • Weight (lb)0.46
  • Product ApplicationHANDLING

Technical Details

  • Apple Core (in)0.75
  • Maximum Static Clamp Load (ft lb)200
  • Apple Core Size19
  • Spindle Included?No
  • Supplied?No
  • Tube Size1.00 in

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeSwivel Arm