Destaco Logo
CPI-SA25-25-19-50 - Swivel Arm Extension Assembly

Unit View

Dimensions / Applications

  • Length (in)2.38
  • Weight (lb)0.46
  • Product ApplicationHANDLING

Technical Details

  • Apple Core (in)0.75
  • Maximum Static Clamp Load (ft lb)200
  • Apple Core Size19
  • Supplied?No
  • Tube Size25 mm

Product Information

  • BrandDESTACO
  • FinishBlue
  • MaterialAluminum
  • Product TypeSwivel Arm Extension Assembly
  • Spindle Included?No

Related Products