Destaco Logo
CPI-SA25-25-25-100 - Swivel Arm Extension Assembly

Unit View

Dimensions / Applications

  • Length (in)2.5
  • Weight (lb)0.69
  • Product ApplicationHANDLING

Technical Details

  • Tube Combinations (in)0.98 / 0.98
  • Supplied?No
  • Tube Size25 mm / 25 mm

Product Information

  • BrandDESTACO
  • FinishBlue
  • MaterialAluminum
  • Product TypeSwivel Arm Extension Assembly
  • Spindle Included?No

Related Products