
Unit View
Dimensions / Applications
- Length (in)2.5
- Weight (lb)0.49
- Product ApplicationHANDLING
Technical Details
- Tube Combinations (in)0.98 / 0.98
- Supplied?No
- Tube Size25 mm / 25 mm
Product Information
- BrandDESTACO
- FinishBlue
- MaterialAluminum
- Product TypeSwivel Arm Extension Assembly
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4072061125%2FTransition%2BSwivel%2BArm%2BCPI-SA10-100-100-03%2B-%2B1038.jpg%2Frename%2FTransition%2BSwivel%2BArm%2BCPI-SA10-100-100-03%2B-%2B1038.png&w=3840&q=75)