Destaco Logo

Harsh Environments

  • HARSH ENVIRONMENTS

    At DESTACO, our engineering excellence produces robust, durable products engineered to thrive in the most demanding industrial environments. Our precision grippers and robust cylinders are designed for reliability, ensuring optimal performance even in the toughest conditions. In the automotive industry and beyond, our solutions are known for their exceptional durability and precision. Our innovative Robohand grippers, with superior Ingress Protection ratings, are specifically crafted for machining applications, offering unparalleled resistance to debris and contaminants. Trust DESTACO for solutions that bring unmatched efficiency and reliability to your operations, even in the harshest settings.
  • Harsh Environment - Machining - 2-Jaw Gripper

    Application Example

DESTACO products also excel in machining applications within harsh environments, in-part to Robohand grippers with high IP ratings. IP is important, because chips, burs, and debris from the operation may damage grippers without this rating. Even if a non-IP rated gripper isn’t directly handling a part, it can still become damaged, for example – if blown-off debris from adjacent tooling enters the gripper.

Even if your tooling won’t encounter debris, cutting fluids, and/or coolant – it’s important to consider using equipment that meets some of these application challenges:

  • Dull - the operator loads the raw blank and then removes the finished part.
  • Dirty - debris and coolant in the machine.
  • Dangerous – there may be sharp chips or burrs on the part. A gripper pair on a robot is a great solution. One gripper for taking out the finished part and one for inserting the raw material. This also saves time.

KEY PRODUCTS USED IN APPLICATION/MARKET

 

Markets with Harsh Environments