Destaco Logo

Hot Press Stamping

  • HOT PRESS STAMPING

    In hot press stamping applications, DESTACO supplies specialized products that include high-temperature-resistant grippers and clamps designed specifically to withstand the extreme conditions of hot stamping processes. These durable and robust tools are crafted to handle, manipulate, and transport hot metal sheets or parts safely and efficiently, thereby playing a crucial role in enhancing productivity and ensuring safety in hot press stamping operations.
  • Hot Forming Application

    Application Example

Types of Hot Stamping Ovens

There are two types of hot stamping ovens: Soak Oven and Stack Oven. We grab the blank and place it into a soak oven where conveyors moves parts and increase the parts' temperatures, and then our grippers place them into a die for stamping. For the inside die, fluid cools the item before coming out.

DESTACO's End Effectors are designed and built to touch, hold and handle the steel and/or aluminum that can be inserted or placed in various types of hot stamping ovens or furnaces, heating the material in excess of 900 degrees C. and also to retrieve the hot stamped parts from the ovens and place them where needed.

 

Key Products used in Hot Press Stamping

 

Markets in which Hot Press Stamping is used