Destaco Logo

ARV Vacuum Grippers

VC-B50N-18M : Micro Series Round Bellows Vacuum Cups

VC-B50N-18M50mm Diameter Nitrile Bellows Cup - 1/8 NPT Male

Visit Product Series:

Auto-Release Vacuum Generator

Unit View

Dimensions / Applications

  • Weight (lb)0.87
  • Weight (oz)0.98

Technical Details

  • Cup Size1.97 in
  • Diameter (in)2.08
  • Holding Capacity - Vertical Lift (lbf)14.6
  • DurometerA50 (Black)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNitrile
  • Product TypeMicro-Bellows Cup
  • Spindle Included?No
  • Used With Model/SeriesCPI-VSA-ARVS-5-U18