Destaco Logo

ARV Vacuum Grippers

VC-BM20N-18M : Micro Series Round Multi-Bellows Vacuum Cups

VC-BM20N-18M20mm Diameter, Nitrile Multi-Bellows Cup - 1/8 NPT Male

Visit Product Series:

Auto-Release Vacuum Generator

Unit View

Dimensions / Applications

  • Weight (lb)0.19
  • Weight (oz)0.17

Technical Details

  • Cup Size0.79 in
  • Diameter (in)0.79
  • Holding Capacity - Vertical Lift (lbf)1.5
  • DurometerA50 (Black)
  • ShapeRound
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNitrile
  • Product TypeMicro-Multi Bellows Cup
  • Used With Model/SeriesCPI-VSA-ARVS-5-U18