Destaco Logo

ARV Vacuum Grippers

VC-F30N-18F : Micro Series Round Flatfoot Vacuum Cups

VC-F30N-18MMicro, Round Flatfoot Vacuum Cups

Visit Product Series:

Auto-Release Vacuum Generator

Unit View

Dimensions / Applications

  • Weight (lb)0.22
  • Weight (oz)0.2

Technical Details

  • Cup Size1.18 in
  • Diameter (in)1.26
  • Holding Capacity - Vertical Lift (lbf)5.63
  • DurometerA50 (Black)
  • ShapeRound
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNitrile
  • Product TypeMicro Flat Cup
  • Used With Model/SeriesCPI-VSA-ARVS-5-U18