Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ARV Vacuum Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Cobot Solutions
Auto-Release Vacuum Generator
Email product details
Visit Product Series:
Auto-Release Vacuum Generator
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.69
Weight (oz)
0.63
Technical Details
Cup Size
1.97 in
Diameter (in)
2.08
Holding Capacity - Vertical Lift (lbf)
16.6
Durometer
A50 (Black)
Shape
Round
Supplied?
No
Product Information
Brand
DESTACO
Material
Nitrile
Product Type
Flat Cup
Spindle Included?
No
Used With Model/Series
CPI-VSA-ARVS-5-U18
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
VC-F40V-18M - 40mm Dia Viton Flat Cup - 1/8 NPT Male
Add to quote
Explore
Vacuum Cups
VC-F50S-18F - 50mm Dia Silicone Flat Cup - 1/8 NPT Female
Add to quote
Explore