Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
AUTOMATIC TOOL CHANGERS – RHC SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Tool Changers
Automatic Tool Changers
Automatic Tool Changers-RHC
RHC-2-R - Automatic Tool Changer, Robot Adaptor
RHC-2-R - Automatic Tool Changer, Robot Adaptor
Email product details
Visit Product Series:
Automatic Tool Changers-RHC
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.99
Technical Details
Max Moment (in-lb)
1200
Configuration
Robot Adaptor
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Robot Adaptor
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
RHC Series
RHC-2-R-OHCC-003 - HAND CHANGER,ROBOT W/25 PIN D-SUB CNTCTS
Add to quote
Explore
RHC Series
RHC-4-R-V - HAND CHANGER, ROBOT ADAPTOR
Add to quote
Explore