Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
BALL-RAIL SLIDES WITH UP-TOP 8 POSITION SENSING CAPABILITY – DLM SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning
Slides
Ball-Rail Slides
Ball-Rail Slides-DLM
DLM-07M-25-20-D - Mini Ball Rail Slide 7Mm X 20Mm Stroke
DLM-07M-25-20-D - Mini Ball Rail Slide 7Mm X 20Mm Stroke
Email product details
Visit Product Series:
Ball-Rail Slides-DLM
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
4.02
Weight (lb)
0.35
Product Application
POSITIONING
Technical Details
Stroke (in)
1
Thrust Force (lbf)
15
Supplied?
No
Product Information
Accessories
OISA-004|OISA-005|OHSP-011|OHSN-011|CABL-010|CABL-013
Brand
Robohand
Product Type
Mini Ball Rail Linear Slide
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DLM Series
DLM-07M-25-20 - MINI BALL RAIL SLIDE 7MM X 20MM STROKE
Add to quote
Explore
DLM Series
DLM-09M-50-35-D - MINI BALL RAIL SLIDE 9MM X 35MM STROKE
Add to quote
Explore