Destaco Logo

BALL-RAIL SLIDES WITH UP-TOP 8 POSITION SENSING CAPABILITY – DLM SERIES

Default Image

DLM-07M-38-38 - Mini Ball Rail Linear Slide, 7mm X 38mm Stroke

Visit Product Series:

Ball-Rail Slides-DLM

Unit View

Dimensions / Applications

  • Length (in)4.53
  • Weight (lb)0.43
  • Product ApplicationPOSITIONING

Technical Details

  • Stroke (in)1.5
  • Thrust Force (lbf)15
  • Supplied?No

Product Information

  • AccessoriesOISA-004|OISA-005|OHSP-011|OHSN-011|CABL-010|CABL-013
  • BrandRobohand
  • Product TypeMini Ball Rail Linear Slide
  • Spindle Included?No