Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
MINIATURE DUAL-V ROLLER BEARING SLIDE – MPS SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning
Slides
Ball-Rail Slides
Ball-Rail Slides-MPS
MPS-2-3 - Mini Power Slide,1-1/2&Quot; Stroke
MPS-2-3 - Mini Power Slide,1-1/2&Quot; Stroke
Email product details
Visit Product Series:
Ball-Rail Slides-MPS
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
4.33
Weight (lb)
0.4
Technical Details
Stroke (in)
1.5
Thrust Force (lbf)
44
Supplied?
No
Product Information
Accessories
OHSN-006|OHSP-006|CABL-010|CABL-013|VLVF-008|PLFT-005|SLKT-091|SLKT-091V
Brand
Robohand
Product Type
Precision Mini Power Linear Slide
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
MPS Series
MPS-2-4 - Precision Mini Power Slide
Add to quote
Explore
MPS Series
MPS-2-2 - Mini Power Slide,1&Quot; Stroke
Add to quote
Explore