Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
LINEAR BASE SLIDES WITH CYLINDER OPTIONS – DLB-T/A/N
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning
Slides
Base Slides
Base Slides-DLB-TANRU
DLB-12-A-B-4 - Base Slide
DLB-12-A-B-4 - Base Slide
Email product details
Visit Product Series:
Base Slides-DLB-TANRU
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
3.73
Product Application
POSITIONING
Technical Details
Max Air Pressure (PSI)
100
Stroke (in)
15.748
Thrust Force (lbf)
65
Supplied?
No
Product Information
Accessories
OISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|SHOK-010|OHSP-005|OHSN-005|OTAL-047|OTAL-041|OTAL-042|OTAL-048|OTAL-045|OTAL-039|OTAL-046|OTAL-040|CABL-010|VLVF-005
Brand
Robohand
Product Type
Base Linear Slide
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DLB-T/A/N/R/U Series
DLB-12-A-C-4 - Base Linear Slide
Add to quote
Explore
DLB Series
DLB-12-L-B-4 - Base Linear Slide
Add to quote
Explore