Destaco Logo

LINEAR BASE SLIDES WITH CYLINDER OPTIONS – DLB-T/A/N

DLB-20M-N : Internally powered linear base slides

DLB-20M-N - Destaco’S Dlb-12M-T Series Of Internally Powered Linear Base Slides Are Compact Models That Can Be Easily Assembled And Mounted.

Visit Product Series:

Base Slides-DLB-TANRU

Unit View

Dimensions / Applications

  • Weight (lb)12.9

Technical Details

  • Cylinder Bore (in)1.5
  • Max Air Pressure (PSI)100.0
  • Max Moment Load (in-lbs)600.0
  • Payload (lb)55.0
  • Shaft Diameter (in)0.787
  • Stroke (in)24.016
  • Thrust Force (lbf)100.0
  • Imperial or Metric ProductMetric Version
  • Supplied?No

Product Information

  • AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|SHOK-029|OTAL-047|OTAL-041|OTAL-042|OTAL-048|OTAL-045|OTAL-039|OTAL-046|OTAL-040|PLFT-025|CABL-015|CABL-016|VLVF-006|OHSP-020|CABL-010|VLVF-005
  • BrandRobohand
  • Direct ConnectYes
  • Product TypeBase Linear Slide
  • Spindle Included?No