Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ROBOHAND, POWERED BASE SLIDES FOR DIRECTCONNECT™ MOUNTING – DLB SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning
Slides
Base Slides
Base Slides-DLB
DLB-06M-B - Dlb-B/L - Directconnect Internally Powered Base Slide
DLB-06M-B - Dlb-B/L - Directconnect Internally Powered Base Slide
Email product details
Visit Product Series:
Base Slides-DLB
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.44
Technical Details
Cylinder Bore (in)
0.563
Max Air Pressure (PSI)
100
Max Moment Load (in-lbs)
15
Payload (lb)
3.1
Shaft Diameter (in)
0.236
Stroke (in)
1.181
Thrust Force (lbf)
20
Imperial or Metric Product
Metric Version
Supplied?
No
Product Information
Accessories
DLT-0623|VLVF-008|OISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|SHOK-030|VLVF-008|CABL-010|SLKT-109|SLKT-109V
Brand
Robohand
Direct Connect
Yes
Product Type
Base Linear Slide
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DLB Series
DLB-06-B-C-1 - Base Slide,Short Body
Add to quote
Explore
DLB Series
DLB-06M-B-C-6 - Base Slide,Short Body
Add to quote
Explore