Destaco Logo

ROBOHAND, POWERED BASE SLIDES FOR DIRECTCONNECT™ MOUNTING – DLB SERIES

DLB-10M-B-B-50 - Base Slides

Visit Product Series:

Base Slides-DLB

Unit View

Dimensions / Applications

  • Weight (lb)2.08
  • Product ApplicationPOSITIONING

Technical Details

  • Max Air Pressure (PSI)100
  • Stroke (in)1.969
  • Thrust Force (lbf)29
  • Imperial or Metric ProductMetric Version
  • Supplied?No

Product Information

  • AccessoriesVLVF-008|OISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|SLKT-101|SLKT-101V|SHOK-028|DLT-1023|OTAL-038|OTAL-044|OTAL-037|OTAL-043|VLVF-008|CABL-010
  • BrandRobohand
  • Product TypeBase Linear Slide
  • Spindle Included?No

Related Products