Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ROBOHAND, POWERED BASE SLIDES FOR DIRECTCONNECT™ MOUNTING – DLB SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning
Slides
Base Slides
Base Slides-DLB
DLB-16-B-B-2 - Base Slide, Short Body
DLB-16-B-B-2 - Base Slide, Short Body
Email product details
Visit Product Series:
Base Slides-DLB
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
5.19
Product Application
POSITIONING
Technical Details
Max Air Pressure (PSI)
100
Stroke (in)
3.15
Thrust Force (lbf)
57
Supplied?
No
Product Information
Accessories
VLVF-008|OISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|OTAL-038|OTAL-044|OTAL-037|OTAL-043|SLKT-103|SLKT-103V|SHOK-010|VLVF-008|CABL-010
Brand
Robohand
Product Type
Base Linear Slide
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DLB-T/A/N/R/U Series
DLB-16-A-B-2 - Base Linear Slide
Add to quote
Explore
DLB-T/A/N/R/U Series
DLB-16-B-B-1 - Base Linear Slide
Add to quote
Explore