
ROBOHAND, POWERED BASE SLIDES FOR DIRECTCONNECT™ MOUNTING – DLB SERIES

Unit View
Dimensions / Applications
- Weight (lb)5.19
- Product ApplicationPOSITIONING
Technical Details
- Max Air Pressure (PSI)100
- Stroke (in)3.15
- Thrust Force (lbf)57
- Supplied?No
Product Information
- AccessoriesVLVF-008|OISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|OTAL-038|OTAL-044|OTAL-037|OTAL-043|SLKT-103|SLKT-103V|SHOK-010|VLVF-008|CABL-010
- BrandRobohand
- Product TypeBase Linear Slide
- Spindle Included?No

%3Afill(white)%2Fcatsy.1004%2FDLB-B%2BFamily.tif%2Frename%2FDLB-B%2BFamily.png&w=3840&q=75)