Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ROBOHAND, POWERED BASE SLIDES FOR DIRECTCONNECT™ MOUNTING – DLB SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning
Slides
Base Slides
Base Slides-DLB
DLB-25-L-B-7-V - Base Slide,Long Body
DLB-25-L-B-7-V - Base Slide,Long Body
Email product details
Visit Product Series:
Base Slides-DLB
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
21.4
Technical Details
Max Air Pressure (PSI)
100.0
Stroke (in)
6.89
Thrust Force (lbf)
126.0
Supplied?
No
Product Information
Accessories
OISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|SLKT-105|SLKT-105V|SHOK-029|VLVF-004|OTAL-051|OTAL-052|OTAL-049|OTAL-050|CABL-010|VLVF-005
Brand
Robohand
Product Type
Base Linear Slide
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DLB Series
DLB-25-L-B-4-V - Base Linear Slide
Add to quote
Explore
DLB Series
DLB-25-L-C-4-V - Base Linear Slide
Add to quote
Explore